IESNA:LM-63-2002
[TEST]P1440274
[TESTLAB]THIRD PARTY NVLAP
[ISSUEDATE]04/15/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( NTCLR26040126)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XSF60-KNYK-4Hx4V-840-Position 4
[LUMINAIRE] LUMARK ALL SELECTABLE LUMINAIRE 60W w/ NEMA 4 FLOOD DISTRIBUTION 4000K CCT 80 CRI LIGHT ENGINE AT Position 4
[LAMP] (1) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.21A 25.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_SEARCH_APPLICATION]Outdoor, Architectural, Area, Automotive, Commercial, Facade, Landscape, Parking, Parks, 
[MORE]Pedestrian, Prison, Recreation, Roadway, Site, Street, Substation, Security, Corrosion Resistant, Wet Location
[MORE] PATHWAY, PEDESTRIAN, SIDEWALK, WALKWAY, WET LOCATION
[_SEARCH_MOUNTING] CEILING, ROOF
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4061.3
TILT=NONE
1 -1 1 181 25 1 1 0.3000 0.3000 0.0000
1.000 1 25.0
0.0    1.0    2.0    3.0    4.0    5.0    6.0    7.0    8.0    9.0    
 10.0   11.0   12.0   13.0   14.0   15.0   16.0   17.0   18.0   19.0   
 20.0   21.0   22.0   23.0   24.0   25.0   26.0   27.0   28.0   29.0   
 30.0   31.0   32.0   33.0   34.0   35.0   36.0   37.0   38.0   39.0   
 40.0   41.0   42.0   43.0   44.0   45.0   46.0   47.0   48.0   49.0   
 50.0   51.0   52.0   53.0   54.0   55.0   56.0   57.0   58.0   59.0   
 60.0   61.0   62.0   63.0   64.0   65.0   66.0   67.0   68.0   69.0   
 70.0   71.0   72.0   73.0   74.0   75.0   76.0   77.0   78.0   79.0   
 80.0   81.0   82.0   83.0   84.0   85.0   86.0   87.0   88.0   89.0   
 90.0   91.0   92.0   93.0   94.0   95.0   96.0   97.0   98.0   99.0   
 100.0  101.0  102.0  103.0  104.0  105.0  106.0  107.0  108.0  109.0  
 110.0  111.0  112.0  113.0  114.0  115.0  116.0  117.0  118.0  119.0  
 120.0  121.0  122.0  123.0  124.0  125.0  126.0  127.0  128.0  129.0  
 130.0  131.0  132.0  133.0  134.0  135.0  136.0  137.0  138.0  139.0  
 140.0  141.0  142.0  143.0  144.0  145.0  146.0  147.0  148.0  149.0  
 150.0  151.0  152.0  153.0  154.0  155.0  156.0  157.0  158.0  159.0  
 160.0  161.0  162.0  163.0  164.0  165.0  166.0  167.0  168.0  169.0  
 170.0  171.0  172.0  173.0  174.0  175.0  176.0  177.0  178.0  179.0  
 180.0  
0.0    15.0   30.0   45.0   60.0   75.0   90.0   105.0  120.0  135.0  
 150.0  165.0  180.0  195.0  210.0  225.0  240.0  255.0  270.0  285.0  
 300.0  315.0  330.0  345.0  360.0  
8542.0 8545.1 8504.4 8423.1 8314.0 8188.0 8054.1 7925.5 7804.4 7682.4 
7563.5 7424.3 7247.5 7044.2 6809.9 6556.2 6284.4 6005.5 5731.9 5436.3 
5121.1 4768.4 4367.0 3917.4 3467.1 3016.8 2561.1 2100.3 1676.9 1329.5 
1041.6 821.3 652.4 532.5 441.8 389.8 338.3 286.9 257.3 233.8 
214.6 199.1 185.6 174.2 164.2 155.5 147.5 140.6 134.2 128.0 
122.1 116.7 111.6 107.0 102.4 97.9 93.5 89.2 84.8 80.6 
76.4 72.4 68.5 64.7 61.0 57.4 53.8 50.3 46.7 43.0 
39.4 35.8 32.3 29.2 26.3 23.3 20.6 17.8 15.1 12.4 
9.9 7.7 5.7 4.5 3.4 2.3 0.5 0.1 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8542.0 8534.9 8480.1 8391.3 8278.6 8144.7 8007.2 7871.5 7740.7 7610.3 
7464.9 7306.3 7122.4 6904.9 6658.3 6384.7 6087.7 5779.2 5461.9 5134.0 
4787.5 4406.9 4079.4 3616.4 3149.8 2710.6 2291.1 1888.7 1520.5 1214.9 
966.1 773.7 622.7 512.6 429.5 381.1 333.3 285.6 257.1 234.1 
215.5 200.3 187.6 176.9 167.7 159.4 152.0 145.2 139.0 132.6 
126.5 120.3 114.3 108.6 103.0 97.6 92.5 87.6 83.0 78.6 
74.4 70.3 66.6 63.1 59.9 56.8 53.8 50.8 47.6 44.5 
41.0 37.7 34.4 31.0 27.6 24.1 21.0 17.9 14.9 12.0 
9.5 7.2 5.3 4.2 3.2 2.2 0.5 0.1 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8542.0 8518.6 8452.3 8359.0 8241.0 8104.0 7959.5 7805.2 7650.6 7491.0 
7323.1 7135.7 6936.3 6699.9 6428.9 6129.7 5802.7 5470.7 5122.9 4763.1 
4392.8 3993.1 3592.5 3192.0 2786.5 2391.2 2014.3 1665.4 1352.9 1098.3 
886.0 719.1 591.5 492.5 418.3 374.6 331.2 287.7 261.9 241.6 
225.2 211.5 200.0 190.1 181.2 173.3 166.2 159.6 153.5 147.0 
140.1 132.8 125.4 118.3 111.3 104.5 98.0 92.0 86.7 81.8 
77.0 72.4 68.2 64.5 61.6 59.0 56.4 53.2 49.2 45.2 
41.8 42.6 43.6 44.5 36.9 29.6 24.5 20.6 17.5 14.6 
11.7 8.9 6.6 4.5 3.0 1.5 0.5 0.1 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8542.0 8504.4 8435.5 8337.4 8211.4 8068.7 7906.5 7731.4 7547.1 7351.3 
7144.9 6926.2 6692.4 6436.5 6156.7 5855.3 5529.5 5177.3 4815.3 4435.2 
4029.2 3648.0 3267.3 2874.0 2491.8 2120.2 1773.0 1463.1 1193.6 972.7 
792.9 651.6 541.6 456.3 404.7 353.2 301.6 270.1 245.2 224.6 
207.4 193.9 182.5 172.9 164.5 157.1 150.7 145.1 139.7 134.4 
129.1 123.5 118.0 112.4 106.9 101.4 96.0 90.8 85.7 80.6 
75.7 71.1 67.0 63.4 60.1 56.9 53.7 50.5 47.3 43.9 
40.4 36.8 33.3 29.7 26.4 23.1 20.0 17.2 14.5 11.8 
9.4 7.3 5.3 4.2 3.0 1.9 0.9 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8542.0 8492.1 8414.7 8312.2 8185.8 8031.1 7856.1 7663.4 7453.9 7222.3 
6979.2 6727.3 6463.9 6177.9 5879.6 5548.1 5196.7 4835.2 4462.2 4074.2 
3702.1 3330.2 2950.1 2576.7 2212.6 1865.3 1547.2 1273.5 1038.7 852.8 
701.7 581.7 488.6 414.9 369.2 323.8 278.5 250.9 228.8 210.7 
196.0 183.6 173.3 164.1 156.0 148.7 142.3 136.4 131.0 125.7 
120.8 115.9 111.1 106.4 101.7 97.3 92.9 88.7 84.6 80.6 
76.5 72.6 68.9 65.3 61.7 58.2 54.7 51.1 47.4 43.4 
39.6 35.9 32.1 28.8 25.6 22.6 19.7 17.0 14.4 12.0 
9.7 7.6 5.8 4.4 3.5 2.5 1.1 0.3 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8542.0 8479.3 8401.5 8292.3 8158.8 7994.0 7810.1 7607.2 7374.8 7125.0 
6860.3 6569.5 6271.6 5953.4 5617.9 5264.3 4894.4 4516.1 4150.0 3779.2 
3408.3 3037.4 2667.6 2305.1 1956.4 1638.1 1355.4 1115.7 915.2 755.0 
624.0 521.5 443.4 394.0 345.1 296.3 267.1 243.7 224.6 208.6 
195.4 184.4 175.2 167.0 159.7 153.1 147.1 141.5 135.8 130.3 
124.9 119.3 113.6 108.2 102.9 97.9 93.3 88.9 84.8 80.8 
77.0 73.5 70.0 66.7 63.5 60.3 57.2 54.1 50.8 47.2 
43.7 40.0 36.4 32.7 29.3 25.9 22.6 19.2 16.1 13.2 
10.7 8.4 6.4 4.9 3.8 2.6 1.4 0.5 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8542.0 8485.9 8379.4 8272.4 8165.0 8000.6 7807.0 7595.7 7360.6 7097.2 
6815.7 6516.9 6191.6 5853.9 5492.4 5122.9 4741.0 4363.2 3989.1 3618.1 
3254.3 2887.9 2525.7 2170.4 1829.4 1524.6 1260.3 1077.8 895.3 713.0 
594.7 500.7 427.9 371.5 328.8 294.8 268.4 247.0 229.3 215.0 
203.0 193.0 184.6 177.4 170.8 164.9 159.2 153.0 146.6 140.4 
133.9 127.3 120.8 114.7 108.6 103.0 98.2 93.5 88.7 84.4 
80.3 76.4 73.2 71.0 68.7 65.9 63.0 59.6 56.0 52.1 
49.1 53.8 49.2 41.5 34.9 30.0 26.4 23.3 20.4 17.5 
14.6 11.9 9.6 7.3 5.0 3.1 1.6 0.6 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8542.0 8483.2 8370.1 8256.9 8142.0 7972.8 7782.3 7575.4 7334.5 7080.0 
6803.7 6511.1 6190.3 5853.5 5501.2 5130.9 4753.4 4373.3 3993.8 3616.4 
3248.3 2879.0 2516.1 2158.9 1814.7 1503.3 1231.6 1050.5 869.4 689.0 
572.8 481.9 410.3 355.5 312.7 279.3 252.9 231.6 214.0 199.7 
187.8 177.8 169.2 161.8 155.4 149.6 143.9 138.4 133.0 127.7 
122.4 117.2 112.1 107.1 102.4 97.8 93.2 88.6 84.3 80.2 
76.3 72.7 69.3 66.1 63.0 59.7 56.5 53.3 49.9 46.5 
42.9 39.3 35.7 32.1 28.7 25.5 22.7 19.7 16.5 13.6 
11.3 9.0 6.7 5.2 4.2 3.1 1.7 0.5 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8542.0 8479.3 8381.1 8281.7 8130.1 7963.9 7780.9 7572.3 7347.4 7106.0 
6851.0 6575.7 6281.8 5966.6 5632.1 5279.4 4907.2 4526.2 4139.0 3748.1 
3368.3 2985.1 2606.3 2238.4 1881.5 1553.0 1264.8 1073.9 883.0 693.9 
574.2 482.5 411.8 357.0 313.3 279.1 252.2 230.1 212.3 197.6 
185.4 175.2 166.4 158.9 152.0 145.8 140.1 134.7 129.6 124.7 
119.8 115.2 110.5 105.9 101.3 96.9 92.5 88.1 84.1 80.2 
76.2 72.3 68.6 65.0 61.5 58.1 54.5 50.8 47.0 42.8 
38.7 35.1 31.8 28.5 25.4 22.5 19.6 17.0 14.4 12.0 
9.9 7.8 5.7 4.5 3.6 2.6 1.4 0.4 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8542.0 8478.4 8376.7 8274.2 8129.2 7967.9 7793.8 7609.9 7410.6 7192.7 
6966.8 6715.3 6444.9 6154.5 5839.8 5499.5 5143.7 4768.0 4378.8 3968.8 
3556.8 3141.9 2730.7 2335.0 1959.0 1616.8 1316.0 1114.2 912.4 712.7 
588.3 494.5 422.6 366.1 322.9 288.5 261.7 239.5 221.8 207.2 
195.3 185.3 177.0 169.8 163.6 157.7 152.0 146.0 140.1 134.0 
128.1 122.2 116.4 110.7 105.1 99.7 94.4 89.1 84.0 79.1 
74.5 70.5 66.9 63.6 60.3 57.1 54.0 51.0 47.8 44.5 
41.0 37.5 33.9 30.1 26.6 23.4 20.2 17.1 14.2 11.8 
9.4 7.0 5.3 4.1 3.3 2.3 1.2 0.5 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8542.0 8478.4 8363.9 8249.4 8134.5 7981.1 7828.2 7669.1 7501.2 7323.1 
7126.4 6906.7 6658.3 6385.6 6081.5 5747.9 5388.1 5019.9 4638.1 4236.4 
3820.8 3379.1 2941.8 2516.2 2115.9 1750.2 1421.7 1149.9 973.0 796.2 
620.3 515.8 436.7 376.9 331.7 297.2 270.8 249.7 233.1 219.7 
208.6 199.3 191.0 183.8 177.4 171.0 164.2 156.7 149.1 141.4 
133.8 126.5 119.3 112.5 105.9 100.3 94.8 89.4 84.5 79.8 
75.3 71.1 67.7 64.8 62.1 59.1 55.5 51.4 47.1 44.3 
47.3 49.2 45.5 37.7 32.1 28.0 24.3 21.0 17.8 15.0 
12.2 9.8 7.5 5.1 3.6 2.2 1.0 0.4 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8542.0 8490.3 8376.3 8262.2 8147.8 8007.2 7863.6 7724.8 7585.1 7437.5 
7269.1 7072.0 6845.7 6586.3 6297.2 5986.1 5662.1 5336.4 4987.2 4606.7 
4197.6 3751.3 3292.0 2829.4 2384.0 1961.2 1582.6 1262.4 1055.1 847.8 
642.2 526.0 438.7 374.5 326.3 288.7 260.2 237.0 218.5 203.4 
191.0 180.7 172.0 164.5 157.9 151.8 146.0 140.0 134.0 128.0 
122.1 116.2 110.5 104.9 99.8 94.8 89.9 85.5 81.2 76.8 
72.7 69.0 65.8 62.8 59.8 56.9 53.7 50.6 47.3 44.0 
40.6 37.2 33.7 30.2 26.8 23.6 20.5 17.6 14.8 12.2 
10.1 8.1 6.0 5.2 5.0 4.0 2.1 0.6 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8542.0 8496.5 8388.2 8279.9 8171.6 8035.1 7902.0 7773.4 7650.1 7516.6 
7365.5 7182.1 6965.9 6711.4 6428.9 6145.2 5853.0 5566.7 5264.3 4931.5 
4549.2 4126.6 3658.9 3176.2 2687.0 2212.6 1777.9 1402.9 1165.7 928.5 
692.0 562.0 464.3 392.0 338.0 296.3 264.5 239.7 219.8 203.8 
190.4 179.1 169.4 161.1 153.7 147.1 141.0 135.2 129.9 124.7 
119.7 114.9 110.1 105.5 101.2 96.8 92.3 87.9 83.9 79.9 
76.0 72.1 68.4 64.7 61.1 57.3 53.8 50.3 46.6 42.6 
38.8 35.4 32.3 29.3 26.4 23.4 20.6 17.9 15.3 12.8 
10.7 8.6 6.5 5.6 5.5 4.3 2.2 0.6 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8542.0 8511.5 8413.8 8316.2 8218.0 8082.8 7951.5 7830.9 7713.8 7590.0 
7453.9 7292.1 7093.2 6860.7 6595.1 6313.1 6024.5 5735.0 5441.1 5118.0 
4759.2 4340.8 3885.6 3397.9 2903.8 2414.9 1961.0 1561.4 1223.6 1020.1 
816.5 616.2 504.4 423.3 361.3 315.1 280.0 252.1 230.3 213.0 
198.9 187.1 177.4 169.1 161.9 155.7 150.0 144.3 138.6 132.9 
127.2 121.6 116.0 110.2 104.7 99.4 94.1 88.8 83.8 78.7 
73.8 69.6 66.0 62.8 59.8 56.9 54.0 51.0 47.8 44.5 
41.1 37.8 34.4 31.0 27.5 24.1 21.1 18.1 15.2 12.5 
10.4 8.2 6.1 5.2 5.1 4.1 2.4 0.7 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8542.0 8524.3 8469.1 8374.5 8279.5 8156.6 8027.6 7906.9 7789.3 7670.4 
7546.7 7406.1 7236.9 7038.9 6809.9 6544.3 6246.4 5930.4 5591.4 5237.8 
4848.9 4425.5 3961.5 3475.7 2987.2 2513.5 2072.1 1686.1 1340.5 1121.8 
903.1 687.0 560.6 467.7 398.7 346.8 308.4 278.6 255.9 238.1 
223.6 211.7 201.3 192.2 184.2 177.0 170.4 163.9 156.9 149.2 
141.5 133.7 126.1 118.8 111.5 104.6 98.6 92.7 86.8 81.8 
76.8 72.2 68.3 65.0 62.5 59.9 57.1 53.7 49.6 45.7 
43.7 44.4 46.4 41.2 33.6 28.4 24.2 20.9 17.9 15.1 
12.5 10.2 7.8 5.5 4.1 2.6 1.3 0.5 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8542.0 8538.9 8504.4 8423.1 8342.2 8260.9 8144.2 8025.3 7899.4 7773.9 
7637.3 7493.7 7330.1 7145.8 6928.8 6680.0 6389.6 6069.2 5706.3 5315.6 
4890.9 4444.5 3981.2 3504.0 3028.8 2571.8 2143.5 1753.1 1410.4 1123.4 
923.0 722.9 587.1 486.3 409.3 351.8 307.8 274.3 248.2 227.5 
210.7 197.0 185.9 176.5 168.3 161.1 154.8 148.9 143.3 137.5 
131.5 125.4 119.4 113.4 107.3 101.4 96.0 90.7 85.4 80.7 
75.9 71.6 67.6 64.0 60.6 57.6 54.5 51.5 48.6 45.5 
42.1 38.7 35.2 31.7 28.1 24.8 21.5 18.4 15.4 12.6 
10.4 8.2 5.9 4.7 4.3 3.5 2.2 0.9 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8542.0 8550.9 8539.8 8499.6 8429.8 8359.9 8289.2 8171.6 8049.7 7910.0 
7754.4 7579.4 7383.6 7167.0 6931.5 6672.9 6376.8 6062.1 5710.3 5332.0 
4918.7 4486.9 4037.3 3576.2 3121.8 2668.2 2232.8 1823.2 1453.5 1146.8 
933.3 720.9 582.2 477.6 401.1 343.3 300.2 267.3 241.3 221.2 
204.2 190.4 178.5 168.6 159.8 151.9 144.9 138.5 132.6 127.3 
122.2 117.1 112.2 107.5 102.9 98.3 93.7 89.2 84.9 80.7 
76.6 72.8 69.0 65.4 61.8 58.4 54.9 51.5 47.9 44.2 
40.4 36.7 33.4 30.1 26.9 23.9 21.1 18.3 15.7 13.2 
11.0 8.8 6.6 5.1 4.4 3.7 2.5 0.8 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8542.0 8561.5 8568.5 8554.8 8521.2 8473.5 8384.2 8294.5 8204.8 8063.8 
7895.8 7702.7 7480.4 7232.9 6968.6 6679.1 6366.6 6028.1 5660.8 5252.4 
4839.6 4394.1 3957.7 3505.6 3063.9 2627.8 2194.8 1793.5 1428.2 1126.6 
920.7 714.9 577.9 476.8 402.3 346.3 304.0 271.7 245.8 225.1 
208.2 194.2 182.3 172.1 163.4 155.6 148.9 142.9 137.6 132.8 
127.8 122.9 117.6 112.5 107.4 102.4 97.4 92.4 87.5 82.9 
78.3 74.1 70.2 66.8 63.8 60.9 58.0 54.8 51.7 48.6 
45.3 41.8 38.3 34.6 31.0 27.6 24.3 21.4 18.4 15.4 
12.6 10.4 8.2 6.0 5.0 4.2 2.7 1.0 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8542.0 8574.3 8593.3 8589.3 8569.0 8535.4 8477.5 8390.9 8283.9 8149.5 
7982.5 7782.7 7550.2 7291.2 7008.4 6696.3 6357.3 5992.3 5598.5 5183.5 
4751.7 4316.6 3879.1 3441.6 3004.1 2570.5 2151.3 1753.4 1401.8 1108.6 
878.6 704.8 574.6 478.4 404.5 358.3 312.5 281.3 257.7 238.2 
222.2 209.0 198.1 189.0 181.0 174.1 167.9 162.1 156.7 151.2 
145.4 138.7 132.0 124.9 117.8 110.7 104.0 97.8 92.4 87.4 
82.9 78.5 74.4 71.0 68.7 67.1 65.2 62.7 59.8 56.3 
52.6 48.7 48.4 46.8 39.9 34.0 28.1 24.1 20.8 17.7 
14.9 12.2 9.7 7.5 5.4 3.9 2.4 0.9 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8542.0 8582.7 8604.8 8605.7 8588.0 8552.2 8489.4 8405.9 8296.3 8158.8 
8002.4 7802.1 7579.8 7329.2 7054.3 6751.1 6426.7 6079.8 5693.1 5291.3 
4863.5 4431.2 3995.6 3559.9 3124.1 2694.9 2272.1 1865.9 1496.8 1181.8 
927.5 737.1 595.3 491.2 413.9 368.4 323.4 278.3 252.4 231.2 
213.9 199.7 187.3 176.9 167.9 160.1 153.1 146.8 141.2 136.2 
131.6 126.4 120.9 115.5 110.2 104.5 99.2 93.8 89.0 84.3 
79.7 75.3 71.2 67.5 64.2 61.1 58.1 55.0 52.0 48.9 
45.6 42.4 38.8 35.2 31.6 28.0 24.7 21.8 18.5 15.3 
12.4 9.8 7.6 5.7 4.8 3.5 2.2 0.9 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8542.0 8585.8 8603.9 8595.5 8563.7 8504.0 8431.1 8333.8 8219.8 8081.9 
7925.0 7745.6 7548.5 7324.4 7079.5 6818.8 6532.8 6223.4 5878.7 5509.2 
5102.1 4671.7 4229.9 3778.0 3325.9 2873.8 2444.0 2024.1 1637.1 1298.3 
1016.0 798.6 635.5 515.9 428.5 378.9 329.7 280.5 252.5 229.7 
211.1 195.6 182.3 171.2 161.5 153.2 145.6 138.8 132.8 127.5 
122.4 117.6 112.8 108.2 103.7 99.1 94.6 90.2 85.8 81.5 
77.4 73.4 69.5 65.7 62.2 58.8 55.3 52.0 48.5 44.9 
41.0 37.5 34.1 30.7 27.5 24.4 21.5 18.7 16.0 13.4 
11.0 8.8 6.8 5.1 4.0 3.0 2.0 0.7 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8542.0 8582.7 8586.2 8556.2 8502.2 8421.4 8325.4 8215.4 8093.9 7964.8 
7829.1 7684.6 7533.0 7354.9 7159.5 6935.0 6681.7 6386.5 6048.8 5681.6 
5269.6 4838.7 4388.9 3920.1 3451.2 2982.3 2535.3 2113.8 1724.0 1381.6 
1086.3 857.6 680.2 548.9 451.7 397.5 343.8 290.1 259.9 236.3 
217.1 201.8 188.9 178.2 169.1 161.3 154.3 148.1 142.4 137.3 
132.4 127.3 122.0 116.7 111.1 105.3 99.4 93.7 88.4 83.2 
78.1 73.1 68.4 64.3 60.9 57.8 54.7 51.7 48.8 45.7 
42.5 39.0 35.5 32.0 28.6 25.1 21.9 18.9 16.0 13.1 
10.6 8.4 6.3 4.5 3.5 2.5 1.5 0.4 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8542.0 8572.5 8561.5 8513.7 8432.4 8331.6 8212.7 8090.3 7971.4 7848.6 
7731.9 7610.8 7479.1 7318.2 7125.9 6904.5 6649.0 6367.1 6059.4 5727.1 
5353.6 4966.9 4541.3 4100.2 3624.7 3148.9 2673.2 2221.8 1800.9 1433.7 
1122.0 880.1 697.1 560.6 462.8 409.2 356.2 303.2 274.0 252.4 
234.7 221.0 209.4 199.7 190.9 182.8 175.2 168.3 161.7 155.3 
148.8 142.1 134.6 126.9 119.0 111.3 103.6 96.7 90.4 84.6 
79.7 74.9 70.2 66.1 62.7 59.8 57.4 54.8 51.1 47.0 
43.2 43.0 42.8 42.6 38.7 31.6 26.0 21.9 18.5 15.5 
12.5 9.7 7.2 5.1 3.6 2.2 0.8 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8542.0 8559.7 8532.7 8466.4 8365.7 8251.2 8119.0 7993.1 7873.7 7759.7 
7644.4 7519.3 7369.0 7185.2 6968.1 6729.0 6471.4 6194.7 5909.2 5620.6 
5310.7 4969.5 4582.8 4153.2 3677.2 3200.9 2724.6 2251.0 1797.4 1411.3 
1097.2 855.2 677.0 546.1 451.0 397.5 344.6 291.7 262.0 238.4 
219.1 203.7 190.6 179.5 169.9 161.4 153.7 146.8 141.0 135.4 
130.0 124.8 119.3 114.1 108.8 103.4 98.0 92.5 87.1 81.6 
76.5 71.6 67.2 63.3 60.0 57.0 54.1 51.1 48.0 44.9 
41.6 38.2 34.9 31.5 28.3 25.1 21.7 18.6 15.7 12.7 
10.1 7.7 5.6 4.6 3.6 2.5 0.7 0.1 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8542.0 8545.1 8504.4 8423.1 8314.0 8188.0 8054.1 7925.5 7804.4 7682.4 
7563.5 7424.3 7247.5 7044.2 6809.9 6556.2 6284.4 6005.5 5731.9 5436.3 
5121.1 4768.4 4367.0 3917.4 3467.1 3016.8 2561.1 2100.3 1676.9 1329.5 
1041.6 821.3 652.4 532.5 441.8 389.8 338.3 286.9 257.3 233.8 
214.6 199.1 185.6 174.2 164.2 155.5 147.5 140.6 134.2 128.0 
122.1 116.7 111.6 107.0 102.4 97.9 93.5 89.2 84.8 80.6 
76.4 72.4 68.5 64.7 61.0 57.4 53.8 50.3 46.7 43.0 
39.4 35.8 32.3 29.2 26.3 23.3 20.6 17.8 15.1 12.4 
9.9 7.7 5.7 4.5 3.4 2.3 0.5 0.1 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
